IESNA:LM-63-2002
[TEST]P948162
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18206
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2136.1 2674.6 3161.4 3538.3 3845.6 4019.5 4101.2 4130.4 4277.9 4593.7
5115.2 5774 6422.5 6940.3 7393.3 7806.8 8068 8134.8 7974.1 7567.1
6745.8 5325.8 4396.3 3682.1 2916.2 2051.5 1348.6 945.4 737.7 637.2
578 485.9 411.6 142.8 69.5 11.3 0
2136.1 2693.4 3184.9 3568.4 3850.3 4041.1 4138.8 4166.1 4288.2 4573
5055.1 5700.7 6337 6872.6 7330.3 7743.8 8054 8165.8 8063.3 7718.4
7032.4 5720.5 4573.9 3840.9 3084.4 2236.7 1470.8 992.4 761.2 659.7
583.6 493.4 415.4 176.7 74.2 14.1 0
2136.1 2669.9 3152 3539.2 3840.9 4059.9 4181.1 4232.8 4328.6 4584.3
4995 5568.2 6179.1 6717.6 7152.7 7500.4 7826.5 7985.3 7944.9 7669.6
7117.9 6216.7 4955.5 4075.8 3325 2503.6 1671.9 1110.8 821.4 682.3
602.4 524.4 449.2 343 174.8 20.7 0
2136.1 2669.9 3137.9 3524.2 3846.5 4093.7 4259.1 4345.6 4435.8 4633.1
4938.6 5383.1 5911.2 6417.8 6825.7 7160.2 7441.2 7668.6 7729.7 7639.5
7307.8 6692.2 5827.6 4804.2 3840.9 2984.8 2087.3 1336.4 911.6 693.6
598.6 519.7 443.6 353.4 248.1 96.8 0
2136.1 2591 3044.9 3441.5 3781.7 4082.4 4322.1 4480.9 4582.4 4738.4
4992.1 5318.2 5740.2 6169.7 6555.9 6888.6 7159.3 7399.9 7570.9 7617
7525.8 7245.7 6702.5 5881.2 4921.6 3941.5 2936.8 1936 1216.1 815.7
622.1 552.6 480.2 366.5 247.2 77.1 0
2136.1 2549.6 2959.4 3345.6 3702.7 4033.6 4334.3 4572 4733.7 4885
5074.8 5347.4 5663.1 6038.1 6415.9 6791.8 7111.3 7361.3 7550.2 7706.2
7827.5 7787.1 7617 7230.7 6563.5 5698.9 4587.1 3517.6 2365.4 1460.4
947.3 647.5 469 283.8 142.8 37.6 0
2136.1 2470.7 2826.9 3190.6 3543.9 3890.7 4225.3 4523.2 4770.3 4968.6
5169.8 5389.7 5631.2 5931.9 6276.8 6667.8 7070 7458.1 7802.1 8104.7
8380.1 8682.7 8818.9 8903.5 8884.7 8501.3 7769.2 6602.9 5059.8 3427.4
1978.2 1027.2 524.4 302.6 147.5 50.7 0
2136.1 2410.5 2696.2 3008.2 3331.5 3637 3964.9 4283.5 4589.9 4860.6
5131.2 5382.1 5609.6 5854.9 6112.4 6388.7 6709.1 7071.9 7468.5 7889.5
8349 9008.8 9541.6 9866.8 10237.1 10504.9 10539.7 10179.7 9243.7 7728.8
5631.2 3634.1 1852.3 755.6 269.7 52.6 0
2136.1 2302.5 2503.6 2736.7 2992.3 3262.9 3538.3 3810.8 4080.5 4357.8
4648.2 4917 5209.2 5514.7 5832.3 6150.9 6504.2 6900.8 7339.7 7836.9
8417.6 9298.2 10172.2 10770.9 11534.9 12434.3 13396.6 14038.5 13901.3 12609.1
9948.6 6449.7 2735.7 835.5 263.1 54.5 0
2136.1 2283.7 2483.8 2698.1 2939.6 3195.3 3456.5 3716.8 3974.3 4235.6
4493.1 4760 5041.9 5347.4 5663.1 5991.1 6355.8 6758.9 7210 7724.1
8303.9 9236.2 10116.8 10765.2 11581.9 12562.1 13612.8 14281.9 14155 12781.1
9889.3 6047.5 2317.5 640 206.8 47 0
2136.1 2212.3 2315.6 2454.7 2622.9 2806.2 2991.3 3185.9 3387 3590
3794.8 4006.3 4219.6 4445.2 4687.6 4944.2 5226.1 5545.7 5931 6370.8
6906.5 7757.9 8403.6 9040.7 9817.9 10753 11630.8 12011.4 11613.9 10098
7454.4 4149.1 1196.3 250.9 83.6 18.8 0
2136.1 2159.6 2217.9 2301.5 2417.1 2542.1 2678.4 2818.4 2960.3 3111.6
3259.2 3401.1 3547.7 3693.4 3847.5 4010.1 4181.1 4388.8 4629.4 4941.4
5392.5 5952.6 6334.1 6760.8 7271.1 7827.5 8207.1 8074.6 7411.1 6166.9
4453.6 2279 743.4 221.8 76.1 17.9 0
2136.1 2112.6 2121.1 2159.6 2222.6 2287.4 2373 2457.5 2541.2 2628.6
2704.7 2773.3 2830.6 2883.3 2919.9 2943.4 2966.9 2982.9 3009.2 3070.3
3216.9 3303.3 3319.3 3351.3 3401.1 3446.2 3323.1 2933.1 2376.7 1761.2
1197.3 678.5 340.2 143.8 69.5 24.4 0
2136.1 2014 1941.6 1904 1900.2 1915.3 1940.7 1968.8 1988.6 2000.8
1999.9 1976.4 1939.7 1888 1819.4 1735.8 1635.2 1530.9 1435.1 1345.8
1253.7 1171.9 1103.3 1046.9 998.1 948.2 886.2 802.6 687 531.9
387.2 284.8 197.4 126.9 72.4 20.7 0
2136.1 1922.8 1790.3 1732 1717.9 1730.1 1756.5 1784.7 1798.7 1795
1775.3 1740.5 1689.7 1626.8 1553.5 1478.3 1400.3 1322.3 1245.2 1160.6
1075.1 998.1 941.7 907.8 894.7 896.6 894.7 868.4 803.5 695.4
529.1 364.6 255.6 168.2 83.6 18.8 0
2136.1 1851.4 1691.6 1628.6 1631.5 1667.2 1706.6 1732 1733.9 1717
1684.1 1637.1 1581.7 1517.8 1450.1 1383.4 1312.9 1238.6 1162.5 1092
1038.5 992.4 961.4 941.7 924.7 905 874 842 802.6 739.6
643.8 505.6 331.7 183.3 87.4 18.8 0
2136.1 1782.8 1618.3 1576 1602.3 1651.2 1689.7 1708.5 1701 1671.9
1626.8 1573.2 1511.2 1450.1 1385.2 1322.3 1279 1227.4 1162.5 1110.8
1076.1 1030 957.6 900.3 862.7 826.1 788.5 750.9 717.1 686
649.4 590.2 483 370.3 217.1 52.6 0
2136.1 1744.2 1579.8 1556.3 1601.4 1648.4 1686.9 1698.2 1680.3 1634.3
1578.8 1515.9 1448.2 1388.1 1336.4 1307.2 1272.5 1236.8 1202 1124.9
1056.3 1001.8 947.3 896.6 843.9 797.9 752.8 711.4 668.2 618.4
569.5 525.3 460.5 397.5 278.2 108.1 0
2136.1 1711.3 1555.3 1552.5 1602.3 1647.4 1681.3 1685 1657.8 1608
1545 1475.5 1413.4 1356.1 1317.6 1284.7 1242.4 1185.1 1134.3 1073.2
1026.2 973.6 921.9 874.9 835.5 795.1 751.8 707.7 656 598.6
535.7 480.2 408.8 309.2 204.9 85.5 0
2136.1 1692.6 1543.1 1551.6 1606.1 1650.3 1680.3 1674.7 1639.9 1580.7
1507.4 1438.8 1380.5 1336.4 1315.7 1265.9 1188.8 1099.5 1063.8 1033.8
980.2 938.8 903.1 850.5 811 780 739.6 691.7 634.4 571.4
502.8 472.7 406.9 266 193.6 118.4 0
2136.1 1688.8 1535.6 1552.5 1607 1652.1 1679.4 1671.9 1629.6 1562.9
1488.6 1421 1363.6 1336.4 1304.4 1241.5 1128.7 1054.4 1035.6 999
952 901.3 853.3 816.7 794.1 774.4 737.7 692.6 638.1 575.1
508.4 525.3 419.1 280.1 213.3 78.9 0
2136.1 1688.8 1534.7 1555.3 1608 1653.1 1678.5 1674.7 1633.3 1563.8
1488.6 1420 1362.7 1337.3 1301.6 1237.7 1120.2 1055.4 1040.3 998.1
949.2 893.7 854.3 805.4 798.8 774.4 736.8 692.6 641.9 574.2
510.3 517.8 359.9 289.5 210.5 76.1 0
